1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Caster, TCM Series, with Swivel Stopper

Industrial Caster, TCM Series, with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 307.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
TCM-65EMS-1
TCM-65NMS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(daN)
Wheel Material Wheel Characteristics

฿ 307.21

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1050[Synthetic Rubber] RubberNo

฿ 331.30

INDUSTRIAL CASTERS 1 Piece(s) Same day 1060[Nylon] Nylon, WhiteOil Resistance

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 85 Load Range(daN) 35.01~80.00
Stopper (Detail) With Rotation Stopper Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch, Long Length Direction L1(mm) 55 Mounting Hole Pitch, Short Length Direction W1(mm) 42 Plate Length L(mm) 70
Plate Width W(mm) 58 Wheel Dia. D(Ø) 65 Wheel Width B(mm) 25
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift Swivel Radius(mm) 75 Load Category Medium Load
Wheel Bearings No Stopper Type S-1