1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster, TCM Series Swivel

Industrial Caster, TCM Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 255.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
TCM-65EM
TCM-75EM
TCM-75NM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Wheel Bearings

฿ 255.76

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 108550[Synthetic Rubber] RubberNo6561Available

฿ 283.58

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 109060[Synthetic Rubber] RubberNo7566No

฿ 283.58

INDUSTRIAL CASTERS 1 Piece(s) 14 Day(s) 109065[Nylon] Nylon, WhiteOil Resistance7566No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55
Mounting Hole Pitch, Short Length Direction W1(mm) 42 Plate Length L(mm) 70 Plate Width W(mm) 58
Wheel Width B(mm) 25 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load