(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster with an air-filled rubber wheel.
Part Number |
---|
STM-250-4AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,962.94 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 292 | 80.01~140.00 | 90 | 125 | 125 | 160 | 160 | 225 | 63 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
Application | Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Swivel Radius(mm) | 100 | Load Category | Medium Load |
Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part STM-250-4AR in the Industrial Caster STM Series Swivel (Pneumatic Rubber Wheels) series.
Part Number |
---|
STM-300-4AR |
STM-350-5AR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,331.53 | 1 Piece(s) | 45 Day(s) | 10 | 308 | 80.01~140.00 | 130 | 125 | 125 | 160 | 160 | 257 | 80 | ||
฿ 6,366.96 | 1 Piece(s) | 7 Day(s) | 10 | 370 | 140.01~220.00 | 160 | 140 | 140 | 175 | 175 | 293 | 96 |
How can we improve?
How can we improve?