(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel caster with stopper for medium loads compliant with JIS standard for industrial caster.
[Features]
· W-3 stopper that stops rotation and swiveling simultaneously.
· Swiveling part has double ball structure and maintains revolving performance even under the load in a limited area.
· Complies with JIS standards for industrial casters.
· The mounting dimensions are compatible making the product usable in common for replacement.
· The SKM type has same mounting height as the STM type and can be fixed and used freely.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for all types of machinery focusing on medium load reliability such as various transport truck and mesh pallets.
Part Number |
---|
STM-75VAW-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 618.05 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | - | 100 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | No | Round hole | 63 | 63 | 81 | 81 | 75 | 32 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 89 | - | Available | S-3 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STM-75VAW-3 in the STM Series Industrial Caster With Swivel Stopper (W-3) series.
Part Number |
---|
STM-100PHW-3 |
STM-100VSW-3 |
STM-100VUW-3 |
STM-130MBCW-3 |
STM-130NHBW-3 |
STM-75VUW-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,456.97 | 1 Piece(s) | 5 Day(s) | 10 | 144 | 140.01~220.00 | 180 | Phenol | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 115 | 70-70, 71-71, 72-72, 73-73 | No | W-3 | ||
฿ 839.31 | 1 Piece(s) | 5 Day(s) | 10 | 144 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 115 | 70-70, 71-71, 72-72, 73-73 | Available | S-3 | ||
฿ 1,128.17 | 1 Piece(s) | Same day | 10 | 144 | 140.01~220.00 | 170 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 115 | 70-70, 71-71, 72-72, 73-73 | Available | S-3 | ||
฿ 2,967.81 | 1 Piece(s) | 7 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 42 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 130 | 79-79, 80-80, 81-81, 82-82, 83-83 | Available | W-3 | ||
฿ 2,144.64 | 1 Piece(s) | 7 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Others] Heat Resistance Reinforced Plastic | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 40 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 130 | 79-79, 80-80, 81-81, 82-82, 83-83 | Available | W-3 | ||
฿ 997.55 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 80.01~140.00 | 120 | [Urethane] Urethane | Oil Resistance | Round hole | 63 | 63 | 81 | 81 | 75 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | - | Available | S-3 |
How can we improve?
How can we improve?