(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel caster with stopper for medium loads compliant with JIS standard for industrial caster.
[Features]
· S-2 and S-3 stoppers that only stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a limited area.
· Complies with JIS standards for industrial casters.
· The mounting dimensions are compatible making the product usable in common for replacement.
· The STM type has same mounting height as the SKM type and can be used freely or fixed.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for all types of machinery focusing on medium load reliability such as various transport truck and mesh pallets.
Part Number |
---|
STM-200VSS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type | Starting Force (daN) | Swivel Starting Force (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,928.39 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | No | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 45 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 163 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Available | S-2 | 15.00 | 75.00 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STM-200VSS-2 in the STM Series Industrial Casters With Swivel Stopper (S-2/S-3) series.
Part Number |
---|
STM-130MBCS-3 |
STM-130VSS-2 |
STM-130VUS-3 |
STM-200VUS-3 |
STM-75VAS-2 |
STM-75VUS-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type | Starting Force (daN) | Swivel Starting Force (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,936.36 | 1 Piece(s) | 7 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 42 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | 79-79, 80-80, 81-81, 82-82 | Available | S-3 | 8.10 | 40.50 | ||
฿ 1,184.36 | 1 Piece(s) | 5 Day(s) | 10 | 177 | 140.01~220.00 | 180 | [Synthetic Rubber] Rubber | No | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | 79-79, 80-80, 81-81, 82-82 | Available | S-2 | 10.80 | 72.90 | ||
฿ 1,632.43 | 1 Piece(s) | 5 Day(s) | 10 | 177 | 220.01~320.00 | 260 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | 79-79, 80-80, 81-81, 82-82 | Available | S-3 | 15.60 | 62.40 | ||
฿ 2,614.26 | 1 Piece(s) | 5 Day(s) | 10 | 250 | 320.01~485.00 | 370 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 45 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 173 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Available | S-3 | 22.20 | 77.70 | ||
฿ 517.97 | 1 Piece(s) | Same day | 10 | 100 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | No | Round hole | 63 | 63 | 81 | 81 | 75 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 82 | - | Available | S-2 | 8.64 | 33.60 | ||
฿ 781.38 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 80.01~140.00 | 120 | [Urethane] Urethane | Oil Resistance | Round hole | 63 | 63 | 81 | 81 | 75 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 82 | - | Available | S-2 | 11.52 | 36.00 |
How can we improve?
How can we improve?