(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel caster with stopper for medium loads compliant with JIS standard for industrial caster.
[Features]
· S-2 and S-3 stoppers that only stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a limited area.
· Complies with JIS standards for industrial casters.
· The mounting dimensions are compatible making the product usable in common for replacement.
· The STM type has same mounting height as the SKM type and can be used freely or fixed.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for all types of machinery focusing on medium load reliability such as various transport truck and mesh pallets.
Part Number |
---|
STM-100PHS-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type | Starting Force (daN) | Swivel Starting Force (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,377.88 | INDUSTRIAL CASTERS | 1 Piece(s) | 52 Day(s) | 10 | 144 | 140.01~220.00 | 180 | Phenol | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 97 | 70-70, 71-71, 72-72, 73-73 | No | S-3 | 7.56 | 27.00 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STM-100PHS-3 in the STM Series Industrial Casters With Swivel Stopper (S-2/S-3) series.
Part Number |
---|
STM-100VSS-2 |
STM-100VUS-3 |
STM-130MBCS-3 |
STM-130VSS-2 |
STM-130VUS-3 |
STM-150MBCS-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type | Starting Force (daN) | Swivel Starting Force (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 915.43 | 1 Piece(s) | 5 Day(s) | 10 | 144 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 102 | 70-70, 71-71, 72-72, 73-73 | Available | S-2 | 10.80 | 50.40 | ||
฿ 1,105.16 | 1 Piece(s) | Same day | 10 | 144 | 140.01~220.00 | 170 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 97 | 70-70, 71-71, 72-72, 73-73 | Available | S-3 | 12.24 | 51.00 | ||
฿ 2,936.36 | 1 Piece(s) | 7 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 42 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | 79-79, 80-80, 81-81, 82-82 | Available | S-3 | 8.10 | 40.50 | ||
฿ 1,184.36 | 1 Piece(s) | 5 Day(s) | 10 | 177 | 140.01~220.00 | 180 | [Synthetic Rubber] Rubber | No | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | 79-79, 80-80, 81-81, 82-82 | Available | S-2 | 10.80 | 72.90 | ||
฿ 1,632.43 | 1 Piece(s) | 5 Day(s) | 10 | 177 | 220.01~320.00 | 260 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 79(82) | 79(82) | 105 | 105 | 130 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | 79-79, 80-80, 81-81, 82-82 | Available | S-3 | 15.60 | 62.40 | ||
฿ 3,212.82 | 1 Piece(s) | 7 Day(s) | 10 | 198 | 220.01~320.00 | 300 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 87(93) | 87(93) | 120 | 120 | 150 | 44 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 124 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 | Available | S-3 | 9.00 | 45.00 |
How can we improve?
How can we improve?