1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
STM Series Industrial Casters With Swivel Stopper (S-2/S-3) (Part Number)

INDUSTRIAL CASTERS

STM Series Industrial Casters With Swivel Stopper (S-2/S-3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 517.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Swivel caster with stopper for medium loads compliant with JIS standard for industrial caster.
[Features]
· S-2 and S-3 stoppers that only stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a limited area.
· Complies with JIS standards for industrial casters.
· The mounting dimensions are compatible making the product usable in common for replacement.
· The STM type has same mounting height as the SKM type and can be used freely or fixed.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for all types of machinery focusing on medium load reliability such as various transport truck and mesh pallets.

Part Number
STM-200VSS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type Starting Force
(daN)
Swivel Starting Force
(daN)

฿ 1,928.39

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10250220.01~320.00250[Synthetic Rubber] RubberNoSlotted Holes105(115)105(115)14014020045Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableS-215.0075.00

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-200VSS-2 in the STM Series Industrial Casters With Swivel Stopper (S-2/S-3) series.

Products with similar specification

Part Number
STM-130MBCS-3
STM-130VSS-2
STM-130VUS-3
STM-200VUS-3
STM-75VAS-2
STM-75VUS-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type Starting Force
(daN)
Swivel Starting Force
(daN)

฿ 2,936.36

1 Piece(s) 7 Day(s) 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes79(82)79(82)10510513042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture11879-79, 80-80, 81-81, 82-82AvailableS-38.1040.50

฿ 1,184.36

1 Piece(s) 5 Day(s) 10177140.01~220.00180[Synthetic Rubber] RubberNoSlotted Holes79(82)79(82)10510513038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture12179-79, 80-80, 81-81, 82-82AvailableS-210.8072.90

฿ 1,632.43

1 Piece(s) 5 Day(s) 10177220.01~320.00260[Urethane] UrethaneOil ResistanceSlotted Holes79(82)79(82)10510513038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture11879-79, 80-80, 81-81, 82-82AvailableS-315.6062.40

฿ 2,614.26

1 Piece(s) 5 Day(s) 10250320.01~485.00370[Urethane] UrethaneOil ResistanceSlotted Holes105(115)105(115)14014020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture173105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableS-322.2077.70

฿ 517.97

1 Piece(s) Same day 1010035.01~80.0080[Synthetic Rubber] RubberNoRound hole636381817532Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment82-AvailableS-28.6433.60

฿ 781.38

1 Piece(s) 5 Day(s) 1010080.01~140.00120[Urethane] UrethaneOil ResistanceRound hole636381817532Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment82-AvailableS-211.5236.00