1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Heavy Load, STH Series, Swivel (STH-150VAH)

INDUSTRIAL CASTERS

Caster for Heavy Load, STH Series, Swivel (STH-150VAH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel casters for heavy loads that can move smoothly even with high loads.
[Features]
· Compatible with high loads. Supports a maximum load of 6,000 N per piece of heavy loads.
· The STH type has same mounting height as the SKH type and the swivel and fixed types can be used together.
· Fixtures have bright chromate plating finishing.
· Industry standard specifications with high compatibility regardless of manufacturer.
[Applications]
· Ideal for products with heavy loads on casters, such as transport pallets for heavy loads.

Part Number
STH-150VAH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

฿ 2,869.63

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10198-320.01~485.00350[Synthetic Rubber] RubberNoRound hole808012012015050Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical lift124Heavy Load-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Wheel Bearings Available

Please check the type/dimensions/specifications of the part STH-150VAH in the Caster for Heavy Load, STH Series, Swivel series.

Products with similar specification

Part Number
STH-130MHC
STH-130VAH
STH-130VUH
STH-150VUH
STH-65GNB
STH-75GNB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

฿ 3,646.48

1 Piece(s) 5 Day(s) 10177-485.01~750.00550[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

฿ 2,390.38

1 Piece(s) 5 Day(s) 10177-220.01~320.00300[Synthetic Rubber] RubberNoRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

฿ 3,058.92

1 Piece(s) 5 Day(s) 10177-485.01~750.00500[Urethane] UrethaneOil ResistanceRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

฿ 3,571.48

1 Piece(s) Same day 10198-485.01~750.00550[Urethane] UrethaneOil ResistanceRound hole808012012015050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment124Heavy Load-

฿ 1,015.80

1 Piece(s) Same day 1092Low Floor Heavy Load485.01~750.00600[Nylon] Reinforced Nylon・BlackOil ResistanceSlotted Holes78(80)78(80)1001006545Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment50Ultra Heavy Load78-78, 79-79, 80-80

฿ 1,233.70

1 Piece(s) Same day 10106Low Floor Heavy Load485.01~750.00600[Nylon] Reinforced Nylon・BlackOil ResistanceSlotted Holes78(80)78(80)1001007545Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment55Ultra Heavy Load78-78, 79-79, 80-80