1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster, STC Series, Free Stopper (S-8) Included

Industrial Caster, STC Series, Free Stopper (S-8) Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,569.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with a swivel stopper. Includes a stopper function that automatically stops the swiveling during travel.

Part Number
STC-125CBCS-8
STC-150CBCS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 1,569.58

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1016515012538

฿ 1,670.29

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1019016015040

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) With swivel stopper
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 75(80) Mounting Hole Pitch, Short Length Direction W1(mm) 75(80)
Plate Length L(mm) 102 Plate Width W(mm) 102 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift
Swivel Radius(mm) 100 Load Category Medium Load Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80
Wheel Bearings Available Stopper Type S-8