1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster, STC Series, Free Stopper (S-4) Included (STC-150NBS-4)

INDUSTRIAL CASTERS

Industrial Caster, STC Series, Free Stopper (S-4) Included (STC-150NBS-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops the wheel from swiveling.

Part Number
STC-150NBS-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

฿ 1,783.84

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190160[Nylon] Nylon, WhiteOil Resistance15035118Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) With swivel stopper
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 75(80)
Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length L(mm) 102 Plate Width W(mm) 102
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift Load Category Medium Load Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80
Stopper Type S-4

Please check the type/dimensions/specifications of the part STC-150NBS-4 in the Industrial Caster, STC Series, Free Stopper (S-4) Included series.

Products with similar specification

Part Number
STC-125CBCS-4
STC-125NBNS-4
STC-150CBCS-4
STC-150CNCS-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

฿ 1,494.63

1 Piece(s) 10 Day(s) 10165150[Synthetic Rubber] RubberNo12538101Available

฿ 1,585.68

1 Piece(s) 7 Day(s) 10165150[Nylon] Nylon, WhiteOil Resistance12538101Available

฿ 1,654.19

1 Piece(s) 7 Day(s) 10190160[Synthetic Rubber] RubberNo15040118Available

฿ 1,563.12

1 Piece(s) 7 Day(s) 10190160[Synthetic Rubber] RubberNo15040118No