(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A highly compatible, industry standard, swivel caster.
[Features]
·This product has a double-ball structure in the swivel section, which maintains stable swivel performance for a long time even under load in the limiting range.
·You can choose from a wide range of products, from household products to commercial equipment, depending on your application.
·The STC and SKC types have the same mounting height and can be used together with both the swivel and fixed types.
·The metal fittings has a bright chromate plating finish.
[Applications]
·With a wide range of wheel diameters and wheel materials, it can be widely used from commercial equipment to household products.
STC-38EM
STC-50NM/STC-75EM
STC-100VS/STC150GNU/STC-150NPB
Part number | Wheel Type | Allowable Load | Starting Force daN | Turning Starting Force daN | Wheel Diameter Dmm | Wheel Width Wmm | ||
---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | N | kgf | |||||
STC-25 | EM | Gray TP rubber | 80 | 8 | 0.48 | 2.40 | 25 | 13 |
NM | White nylon | 100 | 10 | 0.90 | 3.00 | |||
STC-32 | EM | Gray TP rubber | 120 | 12 | 0.72 | 3.60 | 32 | 14 |
NM | White nylon | 180 | 18 | 1.62 | 5.40 | |||
STC-38 | EM | Gray TP rubber | 200 | 20 | 1.20 | 6.00 | 38 | 18 |
NM | White nylon | 280 | 29 | 2.52 | 8.40 | |||
Part number | Mounting Height Hmm | Mounting Pitch A × Bmm (A' × B' mm) | Plate Size X × Ymm | Mounting Hole Diameter Pmm | Eccentricity Emm | Turning Radius Rmm | ||
Model / Wheel Diameter | Wheel | |||||||
STC-25 | EM | 35 | 28 × 33 | 35 × 30 | 4.2 | 9 | (R23) | |
NM | ||||||||
STC-32 | EM | 42 | 30 × 24 | 38 × 32 | 4.2 | 11 | (R29) | |
NM | ||||||||
STC-38 | EM | 50 | 36 × 28 | 46 × 38 | 5.3 | 13 | (R34) | |
NM |
Part number | Wheel Type | Allowable Load | Starting Force daN | Turning Starting Force daN | Wheel Diameter Dmm | Wheel Width Wmm | ||
---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | N | kgf | |||||
STC-50 | EM | Rubber | 500 | 51 | 10.50 | 24.75 | 50 | 21 |
TP | Elastomer | 500 | 51 | 4.73 | 8.40 | 20 | ||
NM | White nylon | 600 | 61 | 6.30 | 14.40 | 20 | ||
STC-65 | EM | Rubber | 500 | 51 | 10.50 | 22.50 | 65 | 25 |
TP | Elastomer | 500 | 51 | 6.00 | 18.00 | 27 | ||
NM | White nylon | 700 | 71 | 7.35 | 14.70 | 25 | ||
GNU | Urethane | 700 | 71 | 10.50 | 16.80 | 26 | ||
STC-75 | EM | Rubber | 600 | 61 | 12.60 | 27.00 | 75 | 25 |
EMB | Rubber (B included) | 600 | 61 | 9.00 | 25.20 | 25 | ||
NRC | Gray rubber (bearing) | 600 | 61 | 3.60 | 34.20 | 25 | ||
TP | Elastomer | 500 | 51 | 9.90 | 28.80 | 27 | ||
NM | White nylon | 800 | 82 | 8.40 | 16.80 | 25 | ||
GNU | Urethane | 800 | 82 | 12.00 | 19.20 | 27 | ||
Part number | Mounting Height Hmm | Mounting Pitch A × Bmm (A' × B' mm) | Plate Size X × Ymm | Mounting Hole Diameter Pmm | Eccentricity Emm | Turning Radius Rmm | ||
Model / Wheel Diameter | Wheel | |||||||
STC-50 | EM | 65 | 46 × 35 | 59 × 47 | 6.5 | 16 | (R46) | |
TP | ||||||||
NM | ||||||||
STC-65 | EM | 85 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 25 | (R60) | |
TP | ||||||||
NM | ||||||||
GNU | ||||||||
STC-75 | EM | 93 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 25 | (R65) | |
EMB | ||||||||
NRC | ||||||||
TP | ||||||||
NM | ||||||||
GNU |
Part number | Wheel Type | Allowable Load | Starting Force daN | Turning Starting Force daN | Wheel Diameter Dmm | Wheel Width Wmm | ||
---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | N | kgf | |||||
STC-100 | VN | Rubber | 1200 | 122 | 21.6.0 | 50.40 | 100 | 32 |
VN gray | Rubber, Gray | 1200 | 122 | 21.60 | 50.40 | 32 | ||
VS | Rubber (B included) | 1200 | 122 | 10.80 | 50.40 | 32 | ||
TR | Elastomer (bearing) | 1000 | 102 | 9.90 | 46.20 | 32 | ||
TN | Elastomer | 1000 | 102 | 19.80 | 46.20 | 32 | ||
NH | White nylon | 1000 | 102 | 9.00 | 25.20 | 32 | ||
GNU | Urethane (B included) | 1200 | 122 | 7.92 | 28.80 | 30 | ||
NB | White nylon (bearing) | 1200 | 122 | 5.40 | 25.20 | 29 | ||
PH | Phenol | 1200 | 122 | 5.40 | 25.20 | 32 | ||
STC-125 | CNC | Rubber | 1500 | 153 | 18.00 | 60.75 | 125 | 38 |
CNC gray | Rubber, Gray | 1500 | 153 | 18.00 | 60.75 | 38 | ||
CBC | Rubber (B included) | 1500 | 153 | 9.00 | 60.75 | 38 | ||
CBC gray | Gray rubber (bearing) | 1500 | 153 | 9.00 | 60.75 | 38 | ||
NRB | Rubber (B included) | 1500 | 153 | 6.75 | 60.75 | 32 | ||
GNU | Urethane (B included) | 1500 | 153 | 6.75 | 36.00 | 30 | ||
NBN | White nylon (bearing) | 1500 | 153 | 4.50 | 31.50 | 38 | ||
STC-150 | CNC | Rubber | 1600 | 163 | 19.20 | 64.80 | 150 | 40 |
CNC gray | Rubber, Gray | 1600 | 163 | 19.20 | 64.80 | 40 | ||
CBC | Rubber (B included) | 1600 | 163 | 9.60 | 64.80 | 40 | ||
CBC gray | Gray rubber (bearing) | 1600 | 163 | 9.60 | 64.80 | 40 | ||
NRB | Rubber (B included) | 1600 | 163 | 7.20 | 64.80 | 32 | ||
GNU | Urethane (B included) | 1600 | 163 | 7.20 | 38.40 | 35 | ||
NB | White nylon (bearing) | 1600 | 163 | 4.80 | 33.60 | 35 | ||
Part number | Mounting Height Hmm | Mounting Pitch A × Bmm (A' × B' mm) | Plate Size X × Ymm | Mounting hole diameter Pmm | Eccentricity Emm | Swivel radius Rmm | ||
Model / Wheel Diameter | Wheel | |||||||
STC-100 | VN | 130 | 71 × 71 (68 × 68) | 90 × 90 | 10.5 | 30 | (R84) | |
VN gray | ||||||||
VS | ||||||||
TR | ||||||||
TN | ||||||||
NH | ||||||||
GNU | ||||||||
NB | ||||||||
PH | ||||||||
STC-125 | CNC | 165 | 80 × 80 (75 × 75) | 102 × 102 | 11.0 | 35 | (R101) | |
CNC gray | ||||||||
CBC | ||||||||
CBC gray | ||||||||
NRB | ||||||||
GNU | ||||||||
NBN | ||||||||
STC-150 | CNC | 190 | 80 × 80 (75 × 75) | 102 × 102 | 11.0 | 40 | (R119) | |
CNC gray | ||||||||
CBC | ||||||||
CBC gray | ||||||||
NRB | ||||||||
GNU | ||||||||
NB |
Part Number |
---|
STC-125CNC |
STC-125CNCグレー |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.43 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 101 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | - | ||
฿ 990.39 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber, Gray | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 101 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | Type | Caster |
How can we improve?
How can we improve?