(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel caster with a screw-in type stopper.
[Features]
· Simple design that adapts well to any field.
· A wide range of wheel materials are available.
· You can select a wheel most suitable to your application.
· Has a stopper function that stops wheel rotation.
· Industry standard specifications with high compatibility regardless of manufacturer.
[Applications]
· Ideal for use with medium-load products with screw-in mounting.
Part Number |
---|
SSC-65EMS-1-M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 298.87 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 89 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | [M16] M16XP2.0 | 65 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 74 | No | S-1 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SSC-65EMS-1-M16 in the General Use Caster SSC Series With Swivel Stopper series.
Part Number |
---|
SSC-100VNS-2-M20 |
SSC-125CBCS-2-M20 |
SSC-125CNCS-2-M20 |
SSC-125NBNS-2-M20 |
SSC-150CNCS-2-M20 |
SSC-75EMS-1-M16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 723.87 | 1 Piece(s) | Same day | 10 | 134 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 98 | No | S-2 | ||
฿ 1,351.71 | 1 Piece(s) | 5 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 125 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | Available | S-2 | ||
฿ 1,234.72 | 10 Piece(s) | 15 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 125 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | No | S-2 | ||
฿ 1,477.14 | 1 Piece(s) | 5 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 125 | 35 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | Available | S-2 | ||
฿ 1,409.86 | 1 Piece(s) | 7 Day(s) | 10 | 194 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 150 | 40 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 122 | No | S-2 | ||
฿ 345.48 | 1 Piece(s) | 5 Day(s) | 10 | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | [M16] M16XP2.0 | 75 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 74 | No | S-1 |
How can we improve?
How can we improve?