1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
General Use Caster SSC Series With Swivel Stopper (Part Number)

INDUSTRIAL CASTERS

General Use Caster SSC Series With Swivel Stopper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 298.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel caster with a screw-in type stopper.
[Features]
· Simple design that adapts well to any field.
· A wide range of wheel materials are available.
· You can select a wheel most suitable to your application.
· Has a stopper function that stops wheel rotation.
· Industry standard specifications with high compatibility regardless of manufacturer.
[Applications]
· Ideal for use with medium-load products with screw-in mounting.

Part Number
SSC-150NBS-2-M20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

฿ 1,652.29

INDUSTRIAL CASTERS 1 Piece(s) 14 Day(s) 10194140.01~220.00160[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.515035Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift122AvailableS-2

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load