(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-in type swivel caster.
[Features]
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
[Applications]
· Ideal for use with medium-load products with screw-in mounting.
Part Number |
---|
SSC-65EM-M16 |
SSC-75EM-M16 |
SSC-100NB-M20 |
SSC-100VN-M20 |
SSC-125CBC-M20 |
SSC-125CNC-M20 |
SSC-125NBN-M20 |
SSC-150CBC-M20 |
SSC-150CNC-M20 |
SSC-150NB-M20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 333.83 ฿ 200.43 | INDUSTRIAL CASTERS | 1 Piece(s) | Same day | 10 | 89 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | [M16] M16XP2.0 | 65 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 60 | No | ||
฿ 289.31 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | [M16] M16XP2.0 | 75 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 65 | No | ||
฿ 940.41 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 134 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 100 | 29 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 83 | Available | ||
฿ 585.79 ฿ 351.59 | INDUSTRIAL CASTERS | 1 Piece(s) | Same day | 10 | 134 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 100 | 32 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 83 | No | ||
฿ 1,190.60 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 125 | 38 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 101 | Available | ||
฿ 1,074.21 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 125 | 38 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 101 | No | ||
฿ 1,316.03 | INDUSTRIAL CASTERS | 1 Piece(s) | 8 Day(s) | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 125 | 35 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 101 | Available | ||
฿ 1,415.80 | INDUSTRIAL CASTERS | 1 Piece(s) | 13 Day(s) | 10 | 194 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 150 | 40 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 118 | Available | ||
฿ 1,251.77 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 194 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | [M20] M20XP2.5 | 150 | 40 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 118 | No | ||
฿ 1,489.98 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 194 | 140.01~220.00 | 160 | [Nylon] Nylon, White | Oil Resistance | [M20] M20XP2.5 | 150 | 35 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 118 | Available |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
How can we improve?
How can we improve?