1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster SKM Series Fixed (Pneumatic Rubber Wheels) (Part Number)

Industrial Caster SKM Series Fixed (Pneumatic Rubber Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,739.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fixed caster with an air-filled rubber wheel.

Part Number
SKM-300-4AR
SKM-350-5AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 3,739.34

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1030880.01~140.001301408020014025780

฿ 5,085.48

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10370140.01~220.001601609022015029396

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Application Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Swivel Radius(mm) 100 Load Category Medium Load
Wheel Bearings Available