1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster SKM Series, Fixed (Part Number)

INDUSTRIAL CASTERS

Industrial Caster SKM Series, Fixed
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 335.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fixed caster for medium loads. Compliant with JIS standards for industrial casters.
[Features]
· Can be used at work sites in all types of industries.
· Industry standard specifications with high compatibility regardless of manufacturer.
· The mounting dimensions are common throughout and can be used interchangeably during caster replacement.
· The SKM type has same mounting height as the STM type and can be used as fixed or swivel types.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for various types of equipment that prioritize reliability such as dolly carts and mesh pallets.

Part Number
SKM-130VS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

฿ 767.10

INDUSTRIAL CASTERS 1 Piece(s) Same day 10177140.01~220.00180[Synthetic Rubber] RubberNoRound hole100561389013038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SKM-130VS in the Industrial Caster SKM Series, Fixed series.

Products with similar specification

Part Number
SKM-100VU
SKM-130MBC
SKM-130NHB
SKM-130VU
SKM-130VUB
SKM-150MBC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

฿ 778.64

1 Piece(s) Same day 10144140.01~220.00170[Urethane] UrethaneOil ResistanceRound hole80451158010032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment-Available

฿ 2,526.96

1 Piece(s) 8 Day(s) 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561389013042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

฿ 1,603.69

1 Piece(s) 5 Day(s) 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceRound hole100561389013040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

฿ 1,195.29

1 Piece(s) Same day 10177220.01~320.00260[Urethane] UrethaneOil ResistanceRound hole100561389013038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

฿ 1,334.73

1 Piece(s) 10 Day(s) 10177140.01~220.00160[Urethane] UrethaneOil ResistanceRound hole100561389013038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

฿ 2,795.58

1 Piece(s) Same day 10198220.01~320.00300[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561389015044Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available