(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed caster for medium loads. Compliant with JIS standards for industrial casters.
[Features]
· Can be used at work sites in all types of industries.
· Industry standard specifications with high compatibility regardless of manufacturer.
· The mounting dimensions are common throughout and can be used interchangeably during caster replacement.
· The SKM type has same mounting height as the STM type and can be used as fixed or swivel types.
· Fixtures have bright chromate plating finishing.
[Applications]
· Ideal for various types of equipment that prioritize reliability such as dolly carts and mesh pallets.
Part Number |
---|
SKM-100VU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 778.64 | INDUSTRIAL CASTERS | 1 Piece(s) | Same day | 10 | 144 | 140.01~220.00 | 170 | [Urethane] Urethane | Oil Resistance | Round hole | 80 | 45 | 115 | 80 | 100 | 32 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | - | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SKM-100VU in the Industrial Caster SKM Series, Fixed series.
Part Number |
---|
SKM-100MBC |
SKM-100PH |
SKM-100VS |
SKM-130MBC |
SKM-130NHB |
SKM-130VS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,353.50 | 1 Piece(s) | Same day | 10 | 144 | 140.01~220.00 | 180 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 80 | 45 | 115 | 80 | 100 | 34 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | - | Available | ||
฿ 1,062.21 | 1 Piece(s) | 5 Day(s) | 10 | 144 | 140.01~220.00 | 180 | Phenol | Oil Resistance | Round hole | 80 | 45 | 115 | 80 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | - | No | ||
฿ 481.34 | 1 Piece(s) | Same day | 10 | 144 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Round hole | 80 | 45 | 115 | 80 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | - | Available | ||
฿ 2,526.96 | 1 Piece(s) | 8 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 100 | 56 | 138 | 90 | 130 | 42 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | - | Available | ||
฿ 1,603.69 | 1 Piece(s) | 5 Day(s) | 10 | 177 | 220.01~320.00 | 270 | [Others] Heat Resistance Reinforced Plastic | Oil Resistance | Round hole | 100 | 56 | 138 | 90 | 130 | 40 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | - | Available | ||
฿ 767.10 | 1 Piece(s) | Same day | 10 | 177 | 140.01~220.00 | 180 | [Synthetic Rubber] Rubber | No | Round hole | 100 | 56 | 138 | 90 | 130 | 38 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | - | Available |
How can we improve?
How can we improve?