(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed casters for heavy loads that can move smoothly even with high loads.
[Features]
· Supports a maximum load of 6,000 N per piece of heavy loads.
· The STH type has same mounting height as the SKH type and the swivel and fixed types can be used together.
[Applications]
· Ideal for products with heavy loads on casters, such as transport pallets for heavy loads.
Part Number |
---|
SKH-65GNB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 808.65 | INDUSTRIAL CASTERS | 1 Piece(s) | Same day | 10 | 92 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Nylon] Reinforced Nylon・Black | Oil Resistance | Slotted Holes | 78(80) | 78(80) | 119 | 104 | 65 | 45 | Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment / Factory facilities | Ultra Heavy Load | 78-78, 79-79, 80-80 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part SKH-65GNB in the Caster for Heavy Load, SKH Series, Fixed series.
Part Number |
---|
SKH-100VAH |
SKH-100VUH |
SKH-130MHC |
SKH-130VAH |
SKH-130VUH |
SKH-75GNB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,275.82 | 1 Piece(s) | 5 Day(s) | 10 | 144 | - | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | No | Slotted Holes | 98(108) | 49(55) | 137 | 86 | 100 | 50 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
฿ 1,796.87 | 1 Piece(s) | 5 Day(s) | 10 | 144 | - | 320.01~485.00 | 350 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 98(108) | 49(55) | 137 | 86 | 100 | 50 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
฿ 3,286.46 | 1 Piece(s) | Same day | 10 | 177 | - | 485.01~750.00 | 550 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
฿ 1,896.30 | 1 Piece(s) | 5 Day(s) | 10 | 177 | - | 220.01~320.00 | 300 | [Synthetic Rubber] Rubber | No | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
฿ 2,673.63 | 1 Piece(s) | 5 Day(s) | 10 | 177 | - | 485.01~750.00 | 500 | [Urethane] Urethane | Oil Resistance | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
฿ 886.06 | 1 Piece(s) | Same day | 10 | 106 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Nylon] Reinforced Nylon・Black | Oil Resistance | Slotted Holes | 78(80) | 78(80) | 119 | 104 | 75 | 45 | Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment | Ultra Heavy Load | 78-78, 79-79, 80-80 |
How can we improve?
How can we improve?