(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The hardware is bright chromate plated.
· The SKC-T type and STC type can be used together since their mounting heights are the same; (with B) is a wheel with bearing.
· The SKC-T type and STC type (swivel type) have the same mounting pitch.
Part Number |
---|
SKC-T-150NB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,275.99 | INDUSTRIAL CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 190 | 160 | [Nylon] Nylon, White | 150 | 35 | Available |
Loading...
Load Range(daN) | 140.01~220.00 | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch, Long Length Direction L1(mm) | 75(80) | Mounting Hole Pitch, Short Length Direction W1(mm) | 75(80) |
Plate Length L(mm) | 114 | Plate Width W(mm) | 102 | Load Category | Medium Load |
Combination of Slotted Hole Pitch | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 |
Please check the type/dimensions/specifications of the part SKC-T-150NB in the Industrial Caster, SKC-T Series, Fixed series.
Part Number |
---|
SKC-T-125CNC |
SKC-T-125NBN |
SKC-T-125NRB |
SKC-T-150CBC |
SKC-T-150CNC |
SKC-T-150NRB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 733.55 | 1 Piece(s) | 5 Day(s) | 10 | 165 | 150 | [Synthetic Rubber] Rubber | 125 | 38 | No | ||
฿ 1,077.83 | 1 Piece(s) | 7 Day(s) | 10 | 165 | 150 | [Nylon] Nylon, White | 125 | 38 | Available | ||
฿ 964.26 | 1 Piece(s) | 7 Day(s) | 10 | 165 | 150 | [Synthetic Rubber] Rubber | 125 | 32 | Available | ||
฿ 1,113.16 | 1 Piece(s) | 7 Day(s) | 10 | 190 | 160 | [Synthetic Rubber] Rubber | 150 | 40 | Available | ||
฿ 1,000.39 | 1 Piece(s) | 7 Day(s) | 10 | 190 | 160 | [Synthetic Rubber] Rubber | 150 | 40 | No | ||
฿ 1,113.16 | 1 Piece(s) | 5 Day(s) | 10 | 190 | 160 | [Synthetic Rubber] Rubber | 150 | 32 | Available |
How can we improve?
How can we improve?