1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster, SCP Series, with Swivel Stopper

Industrial Caster, SCP Series, with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,295.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a rubber wheel and swivel stopper.

Part Number
SCP-130VS
SCP-150VS
SCP-200VS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 2,295.05

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10165140.01~220.0018013038

฿ 2,444.52

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10186140.01~220.0020015042

฿ 2,767.10

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10241220.01~320.0025020045

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) With Rotation Stopper Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Shaft Dia. T(Ø) 36
Application Factory facilities / Vertical lift Swivel Radius(mm) 100 Load Category Medium Load
Wheel Bearings Available Stopper Type -