(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general caster with a swivel type brake.
[Features]
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.
TM-100 TP S-2
Dimensional drawing, side view
Dimensional drawing
Product number | Wheel Type | Allowable Load | Starting Force | Swivel starting force | Wheel Diameter | Wheel Width | Mounting Height | Mounting Pitch | Plate Size | Mounting Hole Diameter | Eccentricity | Turning Radius | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | SP | N | kgf | daN | daN | Dmm | Wmm | Hmm | A × Bmm (A' × B' mm) | X × Ymm | Pmm | Emm | Rmm | |
TM-75 | MM | S-2 | Gray rubber | 550 | 56 | 12.38 | 24.75 | 75 | 20 | 93 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 25 | (R79) |
NTB | Urethane (bearing) | 600 | 61 | 7.20 | 14.40 | 27 | |||||||||
TP | S-1 | Elastomer | 500 | 51 | 9.90 | 28.80 | 27 | (R74) | |||||||
EM | Rubber | 600 | 61 | 12.60 | 27.00 | 25 | |||||||||
TM-100 | MM | S-2 | Gray rubber | 600 | 61 | 13.50 | 27.00 | 102 | 22 | 123 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 32 | (R89) |
RL | Rubber | 650 | 66 | 13.65 | 29.25 | 100 | 25 | 122 | |||||||
UM | Urethane | 700 | 71 | 9.45 | 16.80 | 25 | |||||||||
NTB | Urethane (bearing) | 700 | 71 | 8.40 | 16.80 | 27 | |||||||||
TP | Elastomer | 600 | 61 | 10.80 | 25.20 | 27 | |||||||||
TB | Elastomer (bearing) | 600 | 61 | 7.20 | 25.20 | 27 | |||||||||
TM-125 | MM | S-2 | Gray rubber | 900 | 92 | 20.25 | 40.50 | 126 | 25 | 158 | 74 × 50 | 91 × 69 | 8.1 | 45 | (R120) |
VM | Rubber | 1000 | 102 | 12.00 | 45.00 | 125 | 31 | ||||||||
BM | Gray rubber (bearing) | 1000 | 102 | 19.50 | 45.00 | 126 | 25 | ||||||||
UM | Urethane | 1000 | 102 | 12.00 | 24.00 | 125 | 25 | ||||||||
TM-150 | MM | S-2 | Gray rubber (bearing) | 1000 | 102 | 18.00 | 45.00 | 150 | 28 | 183 | 85 × 56 | 107 × 80 | 8.1 | 45 | (R123) |
NRC
BM
UM
TP
TB
Part Number |
---|
TM-125MMS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,071.59 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 158 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | No | Round hole | 74 | 50 | 91 | 69 | 126 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 120 | No |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Type | Caster | Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part TM-125MMS-2 in the General Caster, TM Series, with Swivel Stopper series.
Part Number |
---|
TM-100TPS-2 |
TM-100UMS-2 |
TM-125BMS-2 |
TM-125VMS-2 |
TM-150MMS-2 |
TM-75EMS-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 739.68 | 1 Piece(s) | 7 Day(s) | 10 | 119 | 35.01~80.00 | 60 | Elastomer | No | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | ||
฿ 769.89 | 1 Piece(s) | 7 Day(s) | 10 | 119 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | ||
฿ 1,374.93 | 1 Piece(s) | 64 Day(s) | 10 | 158 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | No | Round hole | 74 | 50 | 91 | 69 | 126 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 120 | Available | ||
฿ 1,283.27 | 1 Piece(s) | 7 Day(s) | 10 | 158 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | No | Round hole | 74 | 50 | 91 | 69 | 125 | 31 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 120 | No | ||
฿ 1,492.89 | 1 Piece(s) | 7 Day(s) | 10 | 183 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | No | Round hole | 85 | 56 | 107 | 80 | 150 | 28 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 123 | Available | ||
฿ 714.59 | 1 Piece(s) | 7 Day(s) | 10 | 95 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | Round hole | 54 | 44 | 70 | 60 | 75 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 88 | No |
How can we improve?
How can we improve?