1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster TM Series Swivel (Part Number)

STANDARD CASTERS

General Caster TM Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster.

[Features]
· The hardware is chrome-plated.
· The TM type and the MK type can be used together since their mounting heights are the same. (with B) is a wheel with bearing.

Part Number
TM-75NTB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 570.53

STANDARD CASTERS 1 Piece(s) 14 Day(s) 109335.01~80.0060[Urethane] UrethaneOil Resistance544470607525Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities70Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load

Please check the type/dimensions/specifications of the part TM-75NTB in the General Caster TM Series Swivel series.

Products with similar specification

Part Number
TM-100NTB
TM-100RL
TM-100TB
TM-100TP
TM-100UM
TM-75TP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 715.54

1 Piece(s) 7 Day(s) 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444706010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87Available

฿ 632.31

1 Piece(s) 7 Day(s) 1012235.01~80.0065[Synthetic Rubber] RubberNo5444706010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

฿ 690.93

1 Piece(s) 7 Day(s) 1012235.01~80.0060ElastomerNo5444706010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87Available

฿ 632.31

1 Piece(s) 7 Day(s) 1012235.01~80.0060ElastomerNo5444706010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

฿ 671.51

1 Piece(s) 7 Day(s) 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444706010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

฿ 468.92

1 Piece(s) 7 Day(s) 109335.01~80.0050ElastomerNo544470607527Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment70No