(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster.
[Features]
· The hardware is chrome-plated.
· The TM type and the MK type can be used together since their mounting heights are the same. (with B) is a wheel with bearing.
Part Number |
---|
TM-75EM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.70 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 93 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | 54 | 44 | 70 | 60 | 75 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 70 | No |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part TM-75EM in the General Caster TM Series Swivel series.
Part Number |
---|
TM-100TB |
TM-100TP |
TM-100UM |
TM-75MM |
TM-75NTB |
TM-75TP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.93 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 54 | 44 | 70 | 60 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | Available | ||
฿ 632.31 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 54 | 44 | 70 | 60 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | No | ||
฿ 671.51 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 54 | 44 | 70 | 60 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | No | ||
฿ 481.28 | 1 Piece(s) | 7 Day(s) | 10 | 93 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber, Gray | No | 54 | 44 | 70 | 60 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | ||
฿ 570.53 | 1 Piece(s) | 14 Day(s) | 10 | 93 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 54 | 44 | 70 | 60 | 75 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | Available | ||
฿ 468.92 | 1 Piece(s) | 7 Day(s) | 10 | 93 | 35.01~80.00 | 50 | Elastomer | No | 54 | 44 | 70 | 60 | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No |
How can we improve?
How can we improve?