1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster, TH Series, Swivel (TH-65HG)

STANDARD CASTERS

General Caster, TH Series, Swivel (TH-65HG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plate type swivel caster.
[Features]
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
· Fixtures have bright chromate plating finishing.
· The TH type and KH type can be used together since their mounting heights are the same.
· The VH100 mm wheel is made of aluminum.
[Applications]
· Ideal for appliances, furniture, various types of carts, etc.

Part Number
TH-65HG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 466.12

STANDARD CASTERS 1 Piece(s) 7 Day(s) 108980.01~140.0090[Nylon] Reinforced Nylon・BlackOil Resistance745091696329Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities63

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part TH-65HG in the General Caster, TH Series, Swivel series.

Products with similar specification

Part Number
TH-50HG
TH-50NH
TH-50VH
TH-65NH
TH-65VH
TH-75VH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 255.91

1 Piece(s) 7 Day(s) 107235.01~80.0075[Nylon] Reinforced Nylon・BlackOil Resistance543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

฿ 207.06

1 Piece(s) 7 Day(s) 107235.01~80.0065[Nylon] Nylon, BlackOil Resistance543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

฿ 216.32

1 Piece(s) 5 Day(s) 107235.01~80.0055[Synthetic Rubber] RubberNo543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

฿ 426.32

1 Piece(s) 7 Day(s) 108980.01~140.0090[Nylon] Nylon, WhiteOil Resistance745091696329Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

฿ 426.32

1 Piece(s) 5 Day(s) 109035.01~80.0070[Synthetic Rubber] RubberNo745091696528Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

฿ 523.49

1 Piece(s) 10 Day(s) 1010535.01~80.0080[Synthetic Rubber] RubberNo745091697530Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment68