(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate type swivel caster.
[Features]
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
· Fixtures have bright chromate plating finishing.
· The TH type and KH type can be used together since their mounting heights are the same.
· The VH100 mm wheel is made of aluminum.
[Applications]
· Ideal for appliances, furniture, various types of carts, etc.
Part Number |
---|
TH-75VH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.49 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 105 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | No | 74 | 50 | 91 | 69 | 75 | 30 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 68 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Medium Load | Wheel Bearings | No |
How can we improve?
How can we improve?