1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Casters - THN Series - Swivel - with Stopper

STANDARD CASTERS

Industrial Casters - THN Series - Swivel - with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,518.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

[Features]
· The S-2 stopper stops rotation of the wheel.
· The hardware is bright chromate plated. (with B) is a wheel with bearing.

Part Number
THN-75PHS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,518.74

STANDARD CASTERS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 106 Properties Low Floor Heavy Load
Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper Allowable Load(daN) 220
Wheel Material Phenol Wheel Characteristics Oil Resistance Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 71 Mounting Hole Pitch, Short Length Direction W1(mm) 71
Plate Length L(mm) 90 Plate Width W(mm) 90 Wheel Dia. D(Ø) 75
Wheel Width B(mm) 38 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Swivel Radius(mm) 83
Load Category Heavy Load Wheel Bearings Available Stopper Type S-2

Please check the type/dimensions/specifications of the part THN-75PHS-2 in the Industrial Casters - THN Series - Swivel - with Stopper series.