1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for General Purpose THN Series Swivel

Casters for General Purpose THN Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 462.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Swivel caster.

[Features]
- Fittings have unichrome plating.
- TM and MK model can be used together as mounting height is the same. "B-in" means wheel contains bearings.

 
Part Number
THN-50HR
THN-65HR
THN-75HR
THN-75PH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

฿ 462.19

STANDARD CASTERS 1 Piece(s) 13 Day(s) -6835.01~80.0080[Synthetic Rubber] RubberNo54367054502853Not Included

฿ 853.16

STANDARD CASTERS 1 Piece(s) 5 Day(s) -9280.01~140.00110[Synthetic Rubber] RubberNo916411186653661Not Included

฿ 1,004.52

STANDARD CASTERS 1 Piece(s) 13 Day(s) -10680.01~140.00140[Synthetic Rubber] RubberNo1036712586753669Not Included

฿ 1,308.19

STANDARD CASTERS 1 Piece(s) 5 Day(s) 10106140.01~220.00220PhenolOil Resistance71719090753869Included

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities
Load Category Heavy Load