1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Caster TE Series with Freely Swiveling Type Stopper (Part Number)

Industrial Caster TE Series with Freely Swiveling Type Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
TE-40NMS-1
TE-40RMS-1
TE-40TPS-1
TE-50NMS-1
TE-50RMS-1
TE-50TPS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

฿ 143.76

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 152.27

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1056~35.0030[Synthetic Rubber] RubberNo4018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 150.13

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1056~35.0030ElastomerNo4018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 162.72

STANDARD CASTERS 1 Piece(s) 5 Day(s) 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance5020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 166.02

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1065~35.0035[Synthetic Rubber] RubberNo5020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 182.95

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1065~35.0035ElastomerNo5020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 44 Mounting Hole Pitch, Short Length Direction W1(mm) 27
Plate Length L(mm) 55 Plate Width W(mm) 38 Swivel Radius(mm) 61
Load Category Light Load Wheel Bearings No Stopper Type S-1

Frequently Asked Questions (FAQ)

Question: What is the approximate allowable load when attaching the product?
Answer: Even when using 4 casters, the load may be received at 3 points, so it is common to multiply by 0.8 using the formula as follows.
Total load limit = Allowable load per one x 4 x 0.8
Question: Will the product break if used beyond the allowable load?
Answer: The allowable load is listed with consideration for the safety factor. Please use within the allowable load with attention to the road surface, operating speed, and eccentric load.