1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster TE Series Freely Swiveling Type (TE-50NM)

STANDARD CASTERS

General Caster TE Series Freely Swiveling Type (TE-50NM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters for general use with plate specifications.
[Features]
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.

Part Number
TE-50NM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 128.85

STANDARD CASTERS 1 Piece(s) 7 Day(s) 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance5020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities48

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 44 Mounting Hole Pitch, Short Length Direction W1(mm) 27
Plate Length L(mm) 55 Plate Width W(mm) 38 Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part TE-50NM in the General Caster TE Series Freely Swiveling Type series.

Products with similar specification

Part Number
TE-40NM
TE-40RM
TE-40TP
TE-50RM
TE-50TP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 106.59

1 Piece(s) 7 Day(s) 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment42

฿ 109.90

1 Piece(s) 5 Day(s) 1056~35.0030[Synthetic Rubber] RubberNo4018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment42

฿ 116.87

1 Piece(s) 7 Day(s) 1056~35.0030ElastomerNo4018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment42

฿ 132.16

1 Piece(s) 5 Day(s) 1065~35.0035[Synthetic Rubber] RubberNo5020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment48

฿ 146.39

1 Piece(s) 7 Day(s) 1065~35.0035ElastomerNo5020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment48