(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plate-type swivel caster with stopper.
[Features]
· S-1 and S-2 stoppers stop the rotation of the wheels.
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
· Industry standard specifications with high compatibility regardless of manufacturer.
[Applications]
· Ideal for platform trucks, appliances and furniture, various types of carts, etc.
Part Number |
---|
TEL-65RLS-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.22 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 65 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 70 | No | S-1 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Light Load |
Please check the type/dimensions/specifications of the part TEL-65RLS-1 in the General Use Caster TEL Series With Swivel Stopper series.
Part Number |
---|
TEL-100TBS-2 |
TEL-100TPS-2 |
TEL-100UMS-2 |
TEL-65TPS-1 |
TEL-75NLS-1 |
TEL-75RLS-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 556.42 | 1 Piece(s) | 5 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 82 | 40 | 100 | 58 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | Available | S-2 | ||
฿ 506.36 | 1 Piece(s) | 9 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 82 | 40 | 100 | 58 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | S-2 | ||
฿ 599.23 | 1 Piece(s) | 5 Day(s) | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | S-2 | ||
฿ 265.14 | 1 Piece(s) | 5 Day(s) | 10 | 80 | 35.01~80.00 | 40 | Elastomer | No | 56 | 28 | 70 | 42 | 65 | 21 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | S-1 | ||
฿ 302.86 | 1 Piece(s) | 5 Day(s) | 10 | 92 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | 56 | 28 | 70 | 42 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 74 | No | S-1 | ||
฿ 237.77 | 1 Piece(s) | Same day | 10 | 92 | 35.01~80.00 | 40 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 74 | No | S-1 |
How can we improve?
How can we improve?