1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TEL Series Swivel Caster for General Use (TEL-65RL)

STANDARD CASTERS

TEL Series Swivel Caster for General Use (TEL-65RL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Plate type swivel caster.
[Features]
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
[Applications]
· Ideal for platform trucks, appliances and furniture, various types of carts, etc.

Part Number
TEL-65RL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 146.07

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1080~35.0035[Synthetic Rubber] RubberNoRound hole562870426520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities59No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part TEL-65RL in the TEL Series Swivel Caster for General Use series.

Products with similar specification

Part Number
TEL-100TP
TEL-100UM
TEL-125RL
TEL-65TP
TEL-75NL
TEL-75RL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 421.24

1 Piece(s) 5 Day(s) 1012235.01~80.0060ElastomerNoRound hole82401005810027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86No

฿ 515.32

1 Piece(s) 5 Day(s) 1012235.01~80.0060[Urethane] UrethaneOil ResistanceRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86No

฿ 592.08

1 Piece(s) 5 Day(s) 1014835.01~80.0060[Synthetic Rubber] RubberNoSlotted Holes80(84)401005812525Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture99No

฿ 193.18

1 Piece(s) 7 Day(s) 108035.01~80.0040ElastomerNoRound hole562870426521Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment59No

฿ 216.54

1 Piece(s) 7 Day(s) 109235.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole562870427520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68No

฿ 147.43

1 Piece(s) Same day 109235.01~80.0040[Synthetic Rubber] RubberNoRound hole562870427520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68No