(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with swivel stopper. Includes a stopper function that stops rotation of the wheel.
· The hardware is from 25 mm to 50 mm and bright chromate plated.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.58 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [M8] M8×1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 139.72 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [M12] M12×P1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 250.85 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [UNC3/8] UNC5/16X18 Thread | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 250.85 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [UNF1/2] M12 × P1.75 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 172.58 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | [M8] M8×1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 109.48 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | [M12] M12×P1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 294.78 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | [UNC3/8] UNC5/16X18 Thread | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 250.85 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | [UNC5/16] UNC5/16X18 Screw Thread | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 207.62 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | [UNF1/2] M12 × P1.75 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 136.41 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 59 | ~35.00 | 30 | Elastomer | No | [M8] M8×1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 136.41 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | Elastomer | No | [M12] M12×P1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 250.85 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | Elastomer | No | [UNC3/8] UNC5/16X18 Thread | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 250.85 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 59 | ~35.00 | 30 | Elastomer | No | [UNF1/2] M12 × P1.75 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 60 | ||
฿ 192.39 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | [M8] M8×1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 220.65 ฿ 98.87 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 67 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | [M10] M10×P1.5 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 168.44 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | [M12] M12×P1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 311.10 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | [UNC3/8] UNC5/16X18 Thread | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 267.18 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 67 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | [UNF1/2] M12 × P1.75 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 220.65 ฿ 98.52 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 67 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [M8] M8×1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 220.65 ฿ 101.96 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 67 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [M10] M10×P1.5 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 159.62 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [M12] M12×P1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 311.10 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [UNC3/8] UNC5/16X18 Thread | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 236.19 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 67 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [UNF1/2] M12 × P1.75 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 257.98 ฿ 154.89 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 67 | ~35.00 | 35 | Elastomer | No | [M8] M8×1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 197.03 ฿ 88.96 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 67 | ~35.00 | 35 | Elastomer | No | [M10] M10×P1.5 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 190.48 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 67 | ~35.00 | 35 | Elastomer | No | [M12] M12×P1.25 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 262.34 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 67 | ~35.00 | 35 | Elastomer | No | [UNC3/8] UNC5/16X18 Thread | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 | ||
฿ 262.34 | ANTISTATIC CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 67 | ~35.00 | 35 | Elastomer | No | [UNF1/2] M12 × P1.75 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 61 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | Wheel Bearings | No | Stopper Type | S-1 |
How can we improve?
How can we improve?