(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster with a screw-in type stopper.
[Features]
· A simple design that is consistent with all fields.
· Can select a caster fit from an extensive lineup based on application.
[Applications]
· Used extensively in fields like appliances, furniture, carts, medical equipment, etc.
Part Number |
---|
SM-125UMS-2-UNF1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,120.44 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 162 | 80.01~140.00 | 100 | [Urethane] Urethane | Oil Resistance | [UNF1/2] M12 × P1.75 | 125 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 120 | No |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Stopper Type | S-2 |
How can we improve?
How can we improve?