(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-in type swivel caster.
[Features]
·A simple design that harmonizes well in all fields.
·Wheels can be selected from a diverse lineup of products according to the application.
·The metal fittings has a bright chromate plating finish.
[Applications]
·Ideal for medical rounds, fixtures and furniture, various wagons, etc.
Part Number |
---|
SM-75EM-UNF1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.70 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | 75 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 70 | No |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Thread Dia. | M12 × P1.75 | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SM-75EM-UNF1/2 in the General Caster SM Series Swivel series.
Part Number |
---|
SM-100RL-UNF1/2 |
SM-100TP-UNF1/2 |
SM-100UM-UNF1/2 |
SM-75MM-UNF1/2 |
SM-75NM-UNF1/2 |
SM-75NTB-UNF1/2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 632.31 | 1 Piece(s) | 10 Day(s) | 10 | 126 | 35.01~80.00 | 65 | [Synthetic Rubber] Rubber | No | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | No | ||
฿ 640.74 | 1 Piece(s) | 10 Day(s) | 10 | 126 | 35.01~80.00 | 60 | Elastomer | No | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | No | ||
฿ 671.51 | 1 Piece(s) | 10 Day(s) | 10 | 126 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | No | ||
฿ 481.28 | 1 Piece(s) | 5 Day(s) | 10 | 97 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber, Gray | No | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | ||
฿ 423.99 | 1 Piece(s) | 10 Day(s) | 10 | 97 | 35.01~80.00 | 65 | [Nylon] Nylon, White | Oil Resistance | 75 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | ||
฿ 570.53 | 1 Piece(s) | 10 Day(s) | 10 | 97 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No |
How can we improve?
How can we improve?