1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Casters - SH Series, Swivel (SH-50NH-UNF1/2)

STANDARD CASTERS

General Purpose Casters - SH Series, Swivel (SH-50NH-UNF1/2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster.

[Features]
· The hardware is bright chromate plated.
· The wheel of the VN100 mm is made of aluminum

Part Number
SH-50NH-UNF1/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 239.91

STANDARD CASTERS 1 Piece(s) 5 Day(s) 107435.01~80.0065[Nylon] Nylon, BlackOil Resistance5025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities52

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Thread Dia. M12 × P1.75 Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part SH-50NH-UNF1/2 in the General Purpose Casters - SH Series, Swivel series.

Products with similar specification

Part Number
SH-100NH-UNF1/2
SH-50VH-UNF1/2
SH-65NH-UNF1/2
SH-65VH-UNF1/2
SH-75VH-UNF1/2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 831.31

1 Piece(s) 7 Day(s) 1013380.01~140.00120[Nylon] Nylon, WhiteOil Resistance10032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment93

฿ 230.57

1 Piece(s) 7 Day(s) 107435.01~80.0055[Synthetic Rubber] RubberNo5025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

฿ 447.42

1 Piece(s) 7 Day(s) 109480.01~140.0090[Nylon] Nylon, WhiteOil Resistance6529Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

฿ 447.42

1 Piece(s) 7 Day(s) 109435.01~80.0070[Synthetic Rubber] RubberNo6528Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

฿ 570.53

1 Piece(s) 7 Day(s) 1010935.01~80.0080[Synthetic Rubber] RubberNo7530Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment68