(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel caster with a screw-in type stopper.
[Features]
· S1 and S2 stoppers stop the rotation of the wheels.
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
[Applications]
· Ideal for medical purpose carts for making rounds, utensils and furniture, various types of wagons, etc.
Part Number |
---|
SEL-65RLS-1-UNF1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.17 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 84 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | [UNF1/2] M12 × P1.75 | 65 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 70 | No | S-1 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
Please check the type/dimensions/specifications of the part SEL-65RLS-1-UNF1/2 in the General Use Caster SEL Series With Swivel Stopper series.
Part Number |
---|
SEL-100RLS-2-UNF1/2 |
SEL-100TPS-2-M12 |
SEL-100TPS-2-UNF1/2 |
SEL-65TPS-1-UNF1/2 |
SEL-75NTCS-2-M12 |
SEL-75NTCS-2-UNF1/2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.33 | 1 Piece(s) | 7 Day(s) | 10 | 123 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | [UNF1/2] M12 × P1.75 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
฿ 528.64 | 1 Piece(s) | 5 Day(s) | 10 | 123 | 35.01~80.00 | 60 | Elastomer | No | [M12(P1.75)] M16XP2.0 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
฿ 435.66 | 1 Piece(s) | 7 Day(s) | 10 | 123 | 35.01~80.00 | 60 | Elastomer | No | [UNF1/2] M12 × P1.75 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
฿ 265.14 | 1 Piece(s) | 7 Day(s) | 10 | 84 | 35.01~80.00 | 40 | Elastomer | No | [UNF1/2] M12 × P1.75 | 65 | 21 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | S-1 | ||
฿ 357.65 | 1 Piece(s) | 5 Day(s) | 10 | 96 | 35.01~80.00 | 40 | Elastomer | No | [M12(P1.75)] M16XP2.0 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 76 | Available | S-2 | ||
฿ 357.65 | 1 Piece(s) | 7 Day(s) | 10 | 96 | 35.01~80.00 | 40 | Elastomer | No | [UNF1/2] M12 × P1.75 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 76 | Available | S-2 |
How can we improve?
How can we improve?