1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Caster SEL Series Swivel for General Use (Part Number)

STANDARD CASTERS

Caster SEL Series Swivel for General Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Screw-in type swivel caster.
[Features]
· Simple design that adapts well to any field.
· Casters can be selected from an extensive product lineup based on application.
[Applications]
· Ideal for medical purpose carts for making rounds, fixtures and furniture, various types of wagons, etc.

Part Number
SEL-75NTC-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 320.00

STANDARD CASTERS 1 Piece(s) 5 Day(s) 109635.01~80.0040ElastomerNo[M12(P1.75)] M16XP2.07520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities68Available

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part SEL-75NTC-M12 in the Caster SEL Series Swivel for General Use series.

Products with similar specification

Part Number
SEL-100TP-M12
SEL-100TP-UNF1/2
SEL-100UM-M12
SEL-75NTC-UNF1/2
SEL-75RL-M12
SEL-75TP-M12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

฿ 435.11

1 Piece(s) 10 Day(s) 1012635.01~80.0060ElastomerNo[M12(P1.75)] M16XP2.010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85No

฿ 359.28

1 Piece(s) 10 Day(s) 1012635.01~80.0060ElastomerNo[UNF1/2] M12 × P1.7510027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85No

฿ 528.59

1 Piece(s) 5 Day(s) 1012635.01~80.0060[Urethane] UrethaneOil Resistance[M12(P1.75)] M16XP2.010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85No

฿ 279.69

1 Piece(s) 10 Day(s) 109635.01~80.0040ElastomerNo[UNF1/2] M12 × P1.757520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68Available

฿ 177.89

1 Piece(s) 5 Day(s) 109635.01~80.0040[Synthetic Rubber] RubberNo[M12(P1.75)] M16XP2.07520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68No

฿ 215.83

1 Piece(s) 5 Day(s) 109635.01~80.0040ElastomerNo[M12(P1.75)] M16XP2.07520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68No