1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster KM Series Secured (KM-75EM)

STANDARD CASTERS

General Caster KM Series Secured (KM-75EM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed casters for general use with plate specifications.
[Features]
·It is a simple design that harmonizes well in all fields.
·You can select the caster that suits your application from a diverse lineup of products.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.

Part Number
KM-75EM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 179.05

STANDARD CASTERS 1 Piece(s) 7 Day(s) 109535.01~80.0060[Synthetic Rubber] RubberNo542868527525Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilitiesNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load

Please check the type/dimensions/specifications of the part KM-75EM in the General Caster KM Series Secured series.

Products with similar specification

Part Number
KM-100TB
KM-100TP
KM-100UM
KM-75MM
KM-75NTB
KM-75TP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 604.68

1 Piece(s) 7 Day(s) 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable

฿ 546.59

1 Piece(s) 7 Day(s) 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 594.84

1 Piece(s) 7 Day(s) 1011935.01~80.0070[Urethane] UrethaneOil Resistance80401006110025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 344.39

1 Piece(s) 7 Day(s) 109535.01~80.0055[Synthetic Rubber] Rubber, GrayNo542868527520Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 433.64

1 Piece(s) 7 Day(s) 109535.01~80.0060[Urethane] UrethaneOil Resistance542868527525Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable

฿ 326.81

1 Piece(s) 7 Day(s) 109535.01~80.0050ElastomerNo542868527527Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo