(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed casters for general use with plate specifications.
[Features]
·It is a simple design that harmonizes well in all fields.
·You can select the caster that suits your application from a diverse lineup of products.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.
Part Number |
---|
KM-75EM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.05 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 95 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | 54 | 28 | 68 | 52 | 75 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | No |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part KM-75EM in the General Caster KM Series Secured series.
Part Number |
---|
KM-100TB |
KM-100TP |
KM-100UM |
KM-75MM |
KM-75NTB |
KM-75TP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 604.68 | 1 Piece(s) | 7 Day(s) | 10 | 119 | 35.01~80.00 | 60 | Elastomer | No | 80 | 40 | 100 | 61 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | Available | ||
฿ 546.59 | 1 Piece(s) | 7 Day(s) | 10 | 119 | 35.01~80.00 | 60 | Elastomer | No | 80 | 40 | 100 | 61 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 594.84 | 1 Piece(s) | 7 Day(s) | 10 | 119 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 80 | 40 | 100 | 61 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 344.39 | 1 Piece(s) | 7 Day(s) | 10 | 95 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber, Gray | No | 54 | 28 | 68 | 52 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 433.64 | 1 Piece(s) | 7 Day(s) | 10 | 95 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 54 | 28 | 68 | 52 | 75 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | Available | ||
฿ 326.81 | 1 Piece(s) | 7 Day(s) | 10 | 95 | 35.01~80.00 | 50 | Elastomer | No | 54 | 28 | 68 | 52 | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No |
How can we improve?
How can we improve?