(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster.
[Features]
· The hardware is bright chromate plated.
· The KH type and TH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum
Part Number |
---|
KH-65NH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 248.42 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 89 | 80.01~140.00 | 90 | [Nylon] Nylon, White | Oil Resistance | 54 | 28 | 68 | 52 | 63 | 29 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Medium Load | Wheel Bearings | No |
How can we improve?
How can we improve?