(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.
Part Number |
---|
GM-100MMS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 857.15 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 126 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | No | 102 | 22 | 89 | No |
Loading...
Caster Type | Plug Style | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Shaft Dia. T(Ø) | 22 | Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities | Load Category | Medium Load |
Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part GM-100MMS-2 in the With General Use Caster GM Series Free Stopper series.
Part Number |
---|
GM-100NTBS-2 |
GM-100TPS-2 |
GM-100UMS-2 |
GM-125BMS-2 |
GM-125MMS-2 |
GM-125VMS-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 835.62 | 1 Piece(s) | 5 Day(s) | 10 | 125 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 100 | 25 | 89 | Available | ||
฿ 752.41 | 1 Piece(s) | 7 Day(s) | 10 | 125 | 35.01~80.00 | 60 | Elastomer | No | 100 | 27 | 89 | No | ||
฿ 795.22 | 1 Piece(s) | 7 Day(s) | 10 | 125 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 100 | 25 | 89 | No | ||
฿ 1,418.95 | 1 Piece(s) | 7 Day(s) | 10 | 163 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | No | 125 | 25 | 120 | Available | ||
฿ 1,129.49 | 1 Piece(s) | 7 Day(s) | 10 | 163 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | No | 126 | 25 | 120 | No | ||
฿ 1,331.51 | 1 Piece(s) | 66 Day(s) | 10 | 163 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | No | 125 | 31 | 120 | No |
How can we improve?
How can we improve?