(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pipe mounting type swivel caster.
[Features]
·A simple design that harmonizes well in all fields.
·Wheels can be selected from a diverse lineup of products according to the application.
[Applications]
·Medical carts, fixtures and furniture, various wagons, etc.
GM-100TP.
GM-100 UM.
Drawing of GM series.
Product number | Wheel Type | Allowable Load | Starting Force daN | Swivel Starting Force daN | Wheel Diameter Dmm | Wheel Width Wmm | Mounting Height Hmm | Stem Diameter T | Stem Length Lmm | Mounting Nuts Width across flats mm | Eccentricity Emm | Swivel radius Rmm | Wrench (Optional) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | N | kgf | ||||||||||||
GM-75 | MM | Rubber, Gray | 550 | 56 | 12.38 | 24.75 | 75 | 20 | 99 mm (18⌀, 22⌀) 101 mm (28⌀, 34⌀) | 22 (18) ▲ (28) ▲ (34) ▲ | 50 | 19 | 25 | (R71) | B |
NTB | Urethane (B included) | 600 | 61 | 7.20 | 14.40 | 75 | 27 | ||||||||
TP | Elastomer | 500 | 51 | 9.90 | 28.80 | 75 | 27 | ||||||||
EM | Rubber | 600 | 61 | 12.60 | 27.00 | 75 | 25 | ||||||||
GM-100 | MM | Rubber, Gray | 600 | 61 | 13.50 | 27.00 | 102 | 22 | See the table below | 50 | 19 | 32 | (R88) | B | |
RL | Rubber | 650 | 66 | 13.65 | 29.25 | 100 | 25 | ||||||||
NRC | Rubber, Gray (B included) | 700 | 71 | 3.60 | 16.20 | 100 | 27 | ||||||||
UM | Urethane | 700 | 71 | 9.45 | 16.80 | 100 | 25 | ||||||||
NTB | Urethane (B included) | 700 | 71 | 8.40 | 16.80 | 100 | 27 | ||||||||
TP | Elastomer | 600 | 61 | 10.80 | 25.20 | 100 | 27 | ||||||||
TB | Elastomer (B included) | 600 | 61 | 7.20 | 25.20 | 100 | 27 | ||||||||
GM-125 | MM | Rubber, Gray | 900 | 92 | 20.25 | 40.50 | 126 | 25 | 163 | 60 | 26 | 45 | (R114) | A | |
BM | Rubber, Gray (B included) | 1000 | 102 | 19.50 | 45.00 | 126 | 25 | ||||||||
VM | Rubber | 1000 | 102 | 12.00 | 45.00 | 125 | 31 | ||||||||
UM | Urethane | 1000 | 102 | 12.00 | 24.00 | 125 | 25 | ||||||||
GM-150 | MM | Rubber, Gray (B included) | 1000 | 102 | 18.00 | 45.00 | 150 | 28 | 187 | 60 | 26 | 45 | (R125) | A |
Stem Diameter | Wheel Type | |
---|---|---|
RL, NRC, NM, UM, NTB, TP, TB | MM | |
⌀18, ⌀22 | 128 mm | 129 mm |
⌀28, ⌀34 | 129 mm | 130 mm |
GM-100 mounting height table.
NRC.
BM.
UM.
TP.
TB.
Part Number |
---|
GM-75MM |
GM-75NTB |
GM-75TP |
GM-100MM |
GM-100RL |
GM-100TB |
GM-100TP |
GM-100UM |
GM-125BM |
GM-125MM |
GM-125UM |
GM-125VM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 528.45 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 101 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber, Gray | No | 75 | 20 | 71 | No | ||
฿ 615.85 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 101 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 75 | 25 | 71 | Available | ||
฿ 501.25 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 101 | 35.01~80.00 | 50 | Elastomer | No | 75 | 27 | 71 | No | ||
฿ 664.96 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 126 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | No | 102 | 22 | 88 | No | ||
฿ 668.58 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 125 | 35.01~80.00 | 65 | [Synthetic Rubber] Rubber | No | 100 | 25 | 88 | No | ||
฿ 719.24 | STANDARD CASTERS | 1 Piece(s) | 14 Day(s) | 10 | 125 | 35.01~80.00 | 60 | Elastomer | No | 100 | 27 | 88 | Available | ||
฿ 677.40 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 125 | 35.01~80.00 | 60 | Elastomer | No | 100 | 27 | 88 | No | ||
฿ 712.61 | STANDARD CASTERS | 1 Piece(s) | 47 Day(s) | 10 | 125 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | 100 | 25 | 88 | No | ||
฿ 1,291.70 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 163 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | No | 125 | 25 | 114 | Available | ||
฿ 998.02 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 163 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | No | 126 | 25 | 114 | No | ||
฿ 1,046.27 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 163 | 80.01~140.00 | 100 | [Urethane] Urethane | Oil Resistance | 125 | 25 | 114 | No | ||
฿ 1,204.27 | STANDARD CASTERS | 1 Piece(s) | 66 Day(s) | 10 | 163 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | No | 125 | 31 | 114 | No |
Loading...
Caster Type | Plug Style | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Shaft Dia. T(Ø) | 22 | Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities | Load Category | Medium Load |
Type | Caster |
How can we improve?
How can we improve?