1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Casters, GMO Series, with Free Swivel Stopper (GMO-150BMW-6)

STANDARD CASTERS

General Casters, GMO Series, with Free Swivel Stopper (GMO-150BMW-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously.

[Features]
· The W-5 and W-6 are stoppers that stop the swiveling and rotation of the wheel simultaneously.

Part Number
GMO-150BMW-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings Stopper Type

฿ 2,824.50

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1019480.01~140.0011015032123AvailableW-6

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material Rubber, Gray
Wheel Characteristics No Fitting Material Steel Shaft Dia. T(Ø) 22
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities Load Category Medium Load

Please check the type/dimensions/specifications of the part GMO-150BMW-6 in the General Casters, GMO Series, with Free Swivel Stopper series.

Products with similar specification

Part Number
GMO-75MMW-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings Stopper Type

฿ 876.45

1 Piece(s) 5 Day(s) 1010635.01~80.00557520103NoW-5