1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Caster, GMO Series, Independent

General Caster, GMO Series, Independent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The W-5 and W-6 are stoppers that stop the swiveling and rotation of the wheel simultaneously.

Part Number
GMO-75MM
GMO-150BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

฿ 568.29

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1010635.01~80.0055752072No

฿ 2,262.46

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1019480.01~140.0011015032123Available

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) No Wheel Material Rubber, Gray
Wheel Characteristics No Fitting Material Steel Shaft Dia. T(Ø) 22
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities Load Category Medium Load