1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster GEL Series with Swivel Stopper

General Caster GEL Series with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 352.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
GEL-65RLS-1
GEL-65TPS-1
GEL-75RLS-1
GEL-75TPS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 363.34

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1085~35.0035[Synthetic Rubber] Rubber652070

฿ 352.82

STANDARD CASTERS 1 Piece(s) 7 Day(s) 108535.01~80.0040Elastomer652170

฿ 410.72

STANDARD CASTERS 1 Piece(s) 5 Day(s) 109735.01~80.0040[Synthetic Rubber] Rubber752074

฿ 392.73

STANDARD CASTERS 1 Piece(s) 5 Day(s) 109735.01~80.0040Elastomer752074

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) With Rotation Stopper Wheel Characteristics No
Fitting Material Steel Shaft Dia. T(Ø) 22 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities
Load Category Light Load Wheel Bearings No Stopper Type S-1