1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster GEL Series Swivel (GEL-65RL)

STANDARD CASTERS

General Caster GEL Series Swivel (GEL-65RL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Casters attached to rubber pipes.
[Features]
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
· The hardware is bright chromate plated.
[Applications]
·Fixtures, furniture, wagons, medical equipment, various kitchen equipment, etc.

Part Number
GEL-65RL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 301.36

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1085~35.0035[Synthetic Rubber] Rubber652059

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Shaft Dia. T(Ø) 22 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities
Load Category Light Load Wheel Bearings No

Please check the type/dimensions/specifications of the part GEL-65RL in the General Caster GEL Series Swivel series.

Products with similar specification

Part Number
GEL-65TP
GEL-75RL
GEL-75TP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 281.46

1 Piece(s) 7 Day(s) 108535.01~80.0040Elastomer652159

฿ 338.96

1 Piece(s) 5 Day(s) 109735.01~80.0040[Synthetic Rubber] Rubber752068

฿ 321.37

1 Piece(s) 5 Day(s) 109735.01~80.0040Elastomer752068