1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster AN Series with Swivel Stopper (Part Number)

General Caster AN Series with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
AN-50RMS-1
AN-75MMS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Stopper Type

฿ 216.20

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1065~35.0035305056S-1

฿ 738.78

STANDARD CASTERS 1 Piece(s) 7 Day(s) 109735.01~80.0055457588S-2

Loading...

  1. 1

Basic Information

Caster Type Angle Type Stopper (Detail) With Rotation Stopper Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Wheel Width B(mm) 20
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities Load Category Light Load Wheel Bearings No