(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shock absorbing caster with built-in rubber cushion.
[Features]
· Since vibrations are absorbed by the casters, they are not transmitted to the entire product, such as the wagon.
· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different levels.
· Smooth initial movement since cushioning rubber is used instead of leaf springs or springs.
· For the GDS-100 series, antistatic urethane wheel can be selected as a measure against static electricity.
[Applications]
· Ideal for liquid crystal glass substrates and silicone wafer transport carts cannot withstand shock and vibrations.
Part Number |
---|
GDS-130B-70-SF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,298.52 ฿ 6,119.28 | SHOCK ABSORPTION CASTERS | 1 Piece(s) | Same day | 10 | 198 | 80.01~140.00 | 70 | 70 | 95 | 95 | 130 | 40 | 177 |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper (Detail) | With Rotation Stopper | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Fitting Material | Steel | Mounting Hole Type | Round hole |
Application | Factory facilities | Load Category | Medium Load | Wheel Bearings | Available |
Stopper Type | - |
Please check the type/dimensions/specifications of the part GDS-130B-70-SF in the Special Specifications, Shock Absorbing Caster With Swivel Stopper series.
Part Number |
---|
GDS-100B-70-SF |
GDS-200B-75-SF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,015.36 | 1 Piece(s) | 5 Day(s) | 10 | 160 | ~35.00 | 58 | 58 | 73 | 73 | 100 | 30 | 146 | ||
฿ 13,561.80 | 1 Piece(s) | 7 Day(s) | 10 | 235 | 140.01~220.00 | 70 | 70 | 95 | 95 | 200 | 40 | 214 |
How can we improve?
How can we improve?