1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Specifications, Shock Absorbing Caster With Swivel Stopper

Special Specifications, Shock Absorbing Caster With Swivel Stopper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,015.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shock absorbing caster with built-in rubber cushion.
[Features]
· Since vibrations are absorbed by the casters, they are not transmitted to the entire product, such as the wagon.
· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different levels.
· Smooth initial movement since cushioning rubber is used instead of leaf springs or springs.
· For the GDS-100 series, antistatic urethane wheel can be selected as a measure against static electricity.
[Applications]
· Ideal for liquid crystal glass substrates and silicone wafer transport carts cannot withstand shock and vibrations.

Part Number
GDS-100B-70-SF
GDS-130B-70-SFSALE
GDS-200B-75-SF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 7,015.36

SHOCK ABSORPTION CASTERS 1 Piece(s) 5 Day(s) 10160~35.005858737310030146

฿ 11,298.52

฿ 6,119.28

SHOCK ABSORPTION CASTERS 1 Piece(s) Same day 1019880.01~140.007070959513040177

฿ 13,561.80

SHOCK ABSORPTION CASTERS 1 Piece(s) 7 Day(s) 10235140.01~220.007070959520040214

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Stopper (Detail) With Rotation Stopper Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Steel Mounting Hole Type Round hole
Application Factory facilities Load Category Medium Load Wheel Bearings Available
Stopper Type -