1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foot Master, Shock-Absorbing Caster, Fixed (GDS-100A-70-RF)

SHOCK ABSORPTION CASTERS

Foot Master, Shock-Absorbing Caster, Fixed (GDS-100A-70-RF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fixed caster. A shock absorbing caster with a built-in rubber cushion.

[Features]
· Since shocks are absorbed by the caster, vibrations are not transmitted to the rest of the product, such as the wagon.
· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different heights.
· Initial movement is smooth since cushioning rubber is used instead of leaf springs or rings.
· Settings corresponding to the weight of the load are possible by changing the hardness of the cushioning rubber.
· Ideal for LCD glass substrates and transport wagons of silicon wafers that may be damaged by vibrations or shocks.

Part Number
GDS-100A-70-RF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 6,487.57

SHOCK ABSORPTION CASTERS 1 Piece(s) 7 Day(s) 10160~35.005858737310030

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Steel Mounting Hole Type Round hole
Application Factory facilities Load Category Medium Load Wheel Bearings Available

Please check the type/dimensions/specifications of the part GDS-100A-70-RF in the Foot Master, Shock-Absorbing Caster, Fixed series.

Products with similar specification

Part Number
GDS-130A-70-RF
GDS-200A-75-RF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 10,763.05

1 Piece(s) 7 Day(s) 1019880.01~140.007070959513040

฿ 13,060.07

1 Piece(s) 7 Day(s) 10235140.01~220.007070959520040